IESNA:LM-63-2002
[TEST]P954819
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7D-950-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]51277
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
6016.4 7533.1 8904.1 9965.5 10831.1 11320.8 11551 11633.1 12048.7 12938
14407 16262.5 18088.9 19547.3 20823.1 21987.7 22723.6 22911.5 22458.9 21312.8
18999.4 14999.9 12382.2 10370.5 8213.3 5778.2 3798.3 2662.8 2077.8 1794.6
1627.8 1368.4 1159.3 402.3 195.9 31.8 0
6016.4 7586 8970.3 10050.2 10844.3 11381.6 11656.9 11733.7 12077.8 12879.8
14237.6 16056 17848 19356.7 20645.8 21810.4 22683.9 22998.8 22710.3 21738.9
19806.7 16111.6 12882.4 10817.8 8687.1 6299.6 4142.4 2795.1 2144 1858.1
1643.7 1389.6 1169.9 497.6 209.1 39.7 0
6016.4 7519.8 8877.7 9968.2 10817.8 11434.6 11776 11921.6 12191.6 12911.5
14068.2 15682.8 17403.3 18920 20145.5 21124.8 22043.3 22490.6 22376.8 21601.3
20047.6 17509.2 13957.1 11479.6 9364.7 7051.3 4708.8 3128.6 2313.4 1921.6
1696.7 1477 1265.2 966.1 492.3 58.2 0
6016.4 7519.8 8838 9925.8 10833.7 11529.9 11995.7 12239.2 12493.3 13049.2
13909.4 15161.4 16648.9 18075.6 19224.4 20166.7 20958.1 21598.6 21770.7 21516.6
20582.2 18848.5 16413.4 13530.9 10817.8 8406.5 5878.7 3763.9 2567.5 1953.4
1686.1 1463.7 1249.3 995.2 698.8 272.6 0
6016.4 7297.5 8575.9 9692.9 10651.1 11498.1 12173.1 12620.4 12906.2 13345.6
14060.3 14978.8 16167.2 17376.8 18464.7 19401.7 20164 20841.6 21323.4 21453.1
21196.3 20407.5 18877.6 16564.2 13861.8 11101.1 8271.5 5452.6 3425.1 2297.5
1752.2 1556.4 1352.6 1032.3 696.1 217 0
6016.4 7181 8335.1 9422.9 10428.8 11360.5 12207.5 12877.1 13332.4 13758.5
14293.2 15060.8 15950.2 17006.3 18070.3 19129.1 20029 20733.1 21265.1 21704.5
22046 21932.1 21453.1 20365.2 18485.9 16050.8 12919.5 9907.3 6662.2 4113.3
2668.1 1823.7 1320.8 799.4 402.3 105.9 0
6016.4 6958.7 7961.9 8986.2 9981.4 10958.1 11900.4 12739.5 13435.6 13994.1
14560.6 15179.9 15860.2 16707.2 17678.6 18779.7 19912.6 21005.7 21974.5 22826.8
23602.3 24454.6 24838.4 25076.7 25023.7 23943.8 21881.9 18597.1 14250.9 9653.2
5571.7 2893.1 1477 852.3 415.6 142.9 0
6016.4 6789.3 7593.9 8472.7 9383.2 10243.5 11167.2 12064.5 12927.4 13689.7
14452 15158.7 15799.3 16490.1 17215.4 17993.6 18896.2 19917.9 21034.8 22220.7
23515 25373.1 26873.9 27789.7 28832.6 29587 29684.9 28671.1 26034.8 21768
15860.2 10235.5 5217 2128.1 759.7 148.2 0
6016.4 6484.9 7051.3 7707.7 8427.7 9190 9965.5 10733.1 11492.8 12273.6
13091.5 13848.5 14671.7 15532 16426.6 17323.9 18319.1 19436.1 20672.2 22072.4
23708.2 26188.3 28650 30336 32488 35021 37731.4 39539.3 39152.8 35513.3
28020 18165.6 7705.1 2353.1 741.1 153.5 0
6016.4 6431.9 6995.7 7599.2 8279.5 8999.4 9735.3 10468.5 11193.7 11929.5
12654.8 13406.5 14200.6 15060.8 15950.2 16873.9 17900.9 19036.4 20307 21754.8
23387.9 26013.7 28493.8 30320.1 32620.3 35381 38340.2 40224.8 39867.5 35997.7
27853.2 17032.7 6527.2 1802.5 582.3 132.3 0
6016.4 6230.8 6521.9 6913.7 7387.5 7903.6 8425.1 8973 9539.4 10111.1
10688.1 11283.7 11884.5 12519.8 13202.7 13925.3 14719.4 15619.3 16704.5 17943.3
19452 21850.1 23668.5 25463.1 27652.1 30285.7 32757.9 33829.9 32710.3 28440.9
20995.1 11686 3369.5 706.7 235.6 52.9 0
6016.4 6082.6 6246.7 6482.2 6807.8 7159.8 7543.6 7938 8337.7 8763.9
9179.4 9579.1 9992 10402.3 10836.4 11294.3 11776 12361 13038.6 13917.4
15187.9 16765.4 17840.1 19041.7 20479 22046 23115.3 22742.1 20873.4 17368.9
12543.6 6418.7 2093.7 624.7 214.4 50.3 0
6016.4 5950.2 5974 6082.6 6259.9 6442.5 6683.4 6921.6 7157.2 7403.4
7617.8 7811 7972.4 8120.7 8223.9 8290.1 8356.2 8401.2 8475.3 8647.4
9060.3 9303.8 9348.8 9438.8 9579.1 9706.2 9359.4 8260.9 6694 4960.3
3372.1 1911.1 958.2 405 195.9 68.8 0
6016.4 5672.3 5468.5 5362.6 5352 5394.4 5465.8 5545.2 5600.8 5635.2
5632.6 5566.4 5463.2 5317.6 5124.4 4888.8 4605.6 4311.8 4041.8 3790.3
3531 3300.7 3107.5 2948.6 2811 2670.7 2496 2260.4 1934.9 1498.1
1090.5 802 555.8 357.3 203.8 58.2 0
6016.4 5415.5 5042.3 4878.2 4838.5 4872.9 4947 5026.4 5066.2 5055.6
5000 4902 4759.1 4581.8 4375.3 4163.6 3943.9 3724.2 3507.1 3268.9
3028 2811 2652.2 2556.9 2519.8 2525.1 2519.8 2445.7 2263.1 1958.7
1490.2 1027 720 473.8 235.6 52.9 0
6016.4 5214.4 4764.4 4587.1 4595 4695.6 4806.8 4878.2 4883.5 4835.9
4743.2 4610.9 4454.7 4274.7 4084.2 3896.2 3697.7 3488.6 3274.2 3075.7
2924.8 2795.1 2707.8 2652.2 2604.5 2549 2461.6 2371.6 2260.4 2083.1
1813.1 1424 934.4 516.1 246.2 52.9 0
6016.4 5021.2 4557.9 4438.8 4513 4650.6 4759.1 4812 4790.9 4708.8
4581.8 4430.9 4256.2 4084.2 3901.5 3724.2 3602.4 3456.8 3274.2 3128.6
3030.7 2901 2697.2 2535.7 2429.8 2326.6 2220.7 2114.9 2019.6 1932.2
1829 1662.2 1360.5 1042.9 611.4 148.2 0
6016.4 4912.6 4449.4 4383.3 4510.3 4642.6 4751.2 4782.9 4732.6 4602.9
4446.8 4269.4 4078.9 3909.5 3763.9 3681.8 3583.9 3483.3 3385.4 3168.3
2975.1 2821.6 2668.1 2525.1 2376.9 2247.2 2120.2 2003.7 1881.9 1741.7
1604 1479.6 1297 1119.6 783.5 304.4 0
6016.4 4820 4380.6 4372.7 4513 4640 4735.3 4745.9 4669.1 4528.8
4351.5 4155.6 3980.9 3819.5 3710.9 3618.3 3499.2 3337.7 3194.8 3022.8
2890.4 2742.2 2596.6 2464.3 2353.1 2239.3 2117.5 1993.1 1847.5 1686.1
1508.7 1352.6 1151.4 870.8 577 240.9 0
6016.4 4767.1 4346.2 4370 4523.5 4647.9 4732.6 4716.8 4618.8 4452.1
4245.6 4052.4 3888.3 3763.9 3705.6 3565.4 3348.3 3096.9 2996.3 2911.6
2760.7 2644.2 2543.7 2395.4 2284.3 2196.9 2083.1 1948.1 1786.7 1609.3
1416.1 1331.4 1146.1 749.1 545.3 333.5 0
6016.4 4756.5 4325 4372.7 4526.2 4653.2 4730 4708.8 4589.7 4401.8
4192.7 4002.1 3840.6 3763.9 3673.9 3496.5 3178.9 2969.8 2916.9 2813.6
2681.3 2538.4 2403.4 2300.1 2236.6 2181 2077.8 1950.8 1797.2 1619.9
1432 1479.6 1180.5 788.8 600.8 222.3 0
6016.4 4756.5 4322.4 4380.6 4528.8 4655.9 4727.3 4716.8 4600.3 4404.4
4192.7 3999.5 3838 3766.5 3665.9 3486 3155.1 2972.5 2930.1 2811
2673.4 2517.2 2406 2268.4 2249.9 2181 2075.2 1950.8 1807.8 1617.3
1437.3 1458.4 1013.8 815.2 592.9 214.4 0
